A7844068-02 | WCS-4 DC TAA
ERA® Wireless Communications Switch Subrack, 4 U -48Vdc, with integrated DCDC converter, TAA
Features and Benefits
This unit does not support CAT6A powered access points.
Specifications
Product Classification
Product Type | Subrack |
Product Brand | ERA® |
General Specifications
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Rack Type | EIA 19 in |
Slots Available, quantity | 19 |
Dimensions
Height | 177 mm | 6.969 in |
Width | 482 mm | 18.976 in |
Depth | 450 mm | 17.717 in |
Packaging and Weights
Height, packed | 540 mm | 21.260 in |
Width, packed | 600 mm | 23.622 in |
Depth, packed | 290 mm | 11.417 in |
Included | Fan filter | Fan tray |
Weight, gross | 15.8 kg | 34.833 lb |
Weight, net | 13.4 kg | 29.542 lb |
Product Classification
Product Type | Subrack |
Product Brand | ERA® |
General Specifications
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Rack Type | EIA 19 in |
Slots Available, quantity | 19 |
Dimensions
Height | 177 mm | 6.969 in |
Width | 482 mm | 18.976 in |
Depth | 450 mm | 17.717 in |
Packaging and Weights
Height, packed | 540 mm | 21.260 in |
Width, packed | 600 mm | 23.622 in |
Depth, packed | 290 mm | 11.417 in |
Included | Fan filter | Fan tray |
Weight, gross | 15.8 kg | 34.833 lb |
Weight, net | 13.4 kg | 29.542 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse