7627836-0001 | ION-M8/26 EU
ION®-M High Power Extension Unit for EDD 800 and IMT 2600 Band Applications
Specifications
Specifications
Product Classification
Product Type | Extension unit |
Product Brand | ION®-M |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | EDD 800 | IMT 2600 |
Voltage Range | 100 to 240 Vac |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 791 – 821 MHz (EDD 800) | 2620 – 2690 MHz (IMT 2600) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Extension unit |
Product Brand | ION®-M |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | EDD 800 | IMT 2600 |
Voltage Range | 100 to 240 Vac |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 791 – 821 MHz (EDD 800) | 2620 – 2690 MHz (IMT 2600) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse