7623375-0002 | ION-M18P/21P EP
ION®-M High Power Remote Unit with Extension Port for DCS 1800 and IMT 2100 Band Applications
Specifications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION®-M |
General Specifications
Minimum Software Requirement | ION-M SW V6.50 |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | DCS 1800 | IMT 2100 |
Voltage Range | 100 to 240 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 1710 – 1785 MHz (DCS 1800) | 1920 – 1980 MHz (IMT 2100) |
Wavelength | 1310 nm | 1550 nm |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 1805 – 1880 MHz (DCS 1800) | 2110 – 2170 MHz (IMT 2100) |
Output Power per Antenna Port
Note | * 66 dBc @ 2 and 4 carriers | 63 dBc @ 8 carriers | 60 dBc @ 16 carriers | ** For carrier bandwidth < 5 MHz output power shall be reduced by 2 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Remote unit |
Product Brand | ION®-M |
General Specifications
Minimum Software Requirement | ION-M SW V6.50 |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | DCS 1800 | IMT 2100 |
Voltage Range | 100 to 240 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 1710 – 1785 MHz (DCS 1800) | 1920 – 1980 MHz (IMT 2100) |
Wavelength | 1310 nm | 1550 nm |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 1805 – 1880 MHz (DCS 1800) | 2110 – 2170 MHz (IMT 2100) |
Output Power per Antenna Port
Note | * 66 dBc @ 2 and 4 carriers | 63 dBc @ 8 carriers | 60 dBc @ 16 carriers | ** For carrier bandwidth < 5 MHz output power shall be reduced by 2 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse