7773877-0002
ION-M4 U DC AI 380-385 390-395 High Power Remote Unit for TETRA Applications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION®-M |
General Specifications
Minimum Software Requirement | ION-M SW V8.10.0 |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | TETRA |
Voltage Range | +36 to +60 Vdc |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 380 – 385 MHz |
Wavelength | 1550 nm |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 390 – 395 MHz |
Product Classification
Product Type | Remote unit |
Product Brand | ION®-M |
General Specifications
Minimum Software Requirement | ION-M SW V8.10.0 |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | TETRA |
Voltage Range | +36 to +60 Vdc |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 380 – 385 MHz |
Wavelength | 1550 nm |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 390 – 395 MHz |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse