Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TFAH-ES70/80/50-17

ION®-B Series High Power Remote Unit for LMR 700, LMR 800 and UHF Band High Power Applications

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote unit
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band LMR 700 | LMR 800 | UHF
Voltage Range 85 to 265 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 406 – 512 MHz (UHF) | 788 – 806 MHz (LMR 700) | 806 – 824 MHz (LMR 800)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 406 – 512 MHz (UHF) | 758 – 775 MHz (LMR 700) | 851 – 869 MHz (LMR 800)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Remote unit
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band LMR 700 | LMR 800 | UHF
Voltage Range 85 to 265 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 406 – 512 MHz (UHF) | 788 – 806 MHz (LMR 700) | 806 – 824 MHz (LMR 800)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 406 – 512 MHz (UHF) | 758 – 775 MHz (LMR 700) | 851 – 869 MHz (LMR 800)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system