TFAH-US4B-34
ION®-B Series High Power Remote Unit for Cellular 700, Cellular 850, AWS and PCS 1900 Extended
Specifications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Dimension Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band | AWS | CEL 850 | Cellular 700 | PCS 1900 Extended |
Voltage Range | -60 to -38 Vdc |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 698 – 716 MHz (Cellular 700) | 776 – 787 MHz (Cellular 700) | 824 – 849 MHz (CEL 850) | 1710 – 1755 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900 Extended) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 728 – 757 MHz (Cellular 700) | 869 – 894 MHz (CEL 850) | 1930 – 1995 MHz (PCS 1900 Extended) | 2110 – 2155 MHz (AWS 1700) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | AWS | CEL 850 | Cellular 700 | PCS 1900 Extended |
Voltage Range | -60 to -38 Vdc |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 698 – 716 MHz (Cellular 700) | 776 – 787 MHz (Cellular 700) | 824 – 849 MHz (CEL 850) | 1710 – 1755 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900 Extended) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 728 – 757 MHz (Cellular 700) | 869 – 894 MHz (CEL 850) | 1930 – 1995 MHz (PCS 1900 Extended) | 2110 – 2155 MHz (AWS 1700) |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse