42396A-17
ION Bracket for Passive Device
Specifications
Product Classification
Product Type | Bracket kit |
General Specifications
Color | Silver |
Dimensions
Height | 11 mm | 0.433 in |
Width | 15 mm | 0.591 in |
Length | 85 mm | 3.346 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 50 mm | 1.969 in |
Width, packed | 108 mm | 4.252 in |
Length, packed | 170 mm | 6.693 in |
Included | Nylon plugs | Screws |
Packaging quantity | 5 |
Weight, gross | 0.35 kg | 0.772 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Bracket kit |
General Specifications
Color | Silver |
Dimensions
Height | 11 mm | 0.433 in |
Width | 15 mm | 0.591 in |
Length | 85 mm | 3.346 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 50 mm | 1.969 in |
Width, packed | 108 mm | 4.252 in |
Length, packed | 170 mm | 6.693 in |
Included | Nylon plugs | Screws |
Packaging quantity | 5 |
Weight, gross | 0.35 kg | 0.772 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse