7637443-02
ION® Series Power Supply Unit, -40 to -70 Vdc, 850 W
Specifications
Product Classification
Product Type | Power supply |
Product Brand | ION® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 81.3 mm | 3.201 in |
Depth | 286.4 mm | 11.276 in |
Electrical Specifications
Input Voltage Range | -40 to -70 Vdc |
Output Power, maximum | 850 W |
Electrical Safety Standard | EN 60950-1 |
Packaging and Weights
Height, packed | 140 mm | 5.512 in |
Width, packed | 95 mm | 3.74 in |
Depth, packed | 380 mm | 14.961 in |
Weight, net | 1.3 kg | 2.866 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Power supply |
Product Brand | ION® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 81.3 mm | 3.201 in |
Depth | 286.4 mm | 11.276 in |
Electrical Specifications
Input Voltage Range | -40 to -70 Vdc |
Output Power, maximum | 850 W |
Electrical Safety Standard | EN 60950-1 |
Packaging and Weights
Height, packed | 140 mm | 5.512 in |
Width, packed | 95 mm | 3.74 in |
Depth, packed | 380 mm | 14.961 in |
Weight, net | 1.3 kg | 2.866 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse