7640450-00
ION® Alarm Cable for Active Intelligent Point of Interface, 0.7 m inter-subrack connection
Specifications
Product Classification
Product Type | Alarm cable |
Product Brand | ION® |
General Specifications
Cable, quantity | 4 |
Connector A | Crimped dc connector, female, 4 contacts |
Connector B | Crimped connector, female, 4 contacts |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 200 mm | 7.874 in |
Width | 10 mm | 0.394 in |
Depth | 250 mm | 9.843 in |
Cable Gauge | 24 AWG |
Electrical Specifications
Current per Pin | 0.5 A |
Electrical Safety Standard | EN 60950 |
Voltage Range | +5 to +60 Vdc |
Packaging and Weights
Height, packed | 250 mm | 9.843 in |
Width, packed | 20 mm | 0.787 in |
Depth, packed | 300 mm | 11.811 in |
Weight, gross | 0.5 kg | 1.102 lb |
Weight, net | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Alarm cable |
Product Brand | ION® |
General Specifications
Cable, quantity | 4 |
Connector A | Crimped dc connector, female, 4 contacts |
Connector B | Crimped connector, female, 4 contacts |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 200 mm | 7.874 in |
Width | 10 mm | 0.394 in |
Depth | 250 mm | 9.843 in |
Cable Gauge | 24 AWG |
Electrical Specifications
Current per Pin | 0.5 A |
Electrical Safety Standard | EN 60950 |
Voltage Range | +5 to +60 Vdc |
Packaging and Weights
Height, packed | 250 mm | 9.843 in |
Width, packed | 20 mm | 0.787 in |
Depth, packed | 300 mm | 11.811 in |
Weight, gross | 0.5 kg | 1.102 lb |
Weight, net | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse