7641606-01
ION® Filler for Power Supply Unit Subrack
Specifications
Product Classification
Product Type | Power supply subrack |
Product Brand | ION® |
General Specifications
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 81.3 mm | 3.201 in |
Depth | 70 mm | 2.756 in |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Packaging and Weights
Height, packed | 140 mm | 5.512 in |
Width, packed | 75 mm | 2.953 in |
Depth, packed | 135 mm | 5.315 in |
Weight, gross | 3 kg | 6.614 lb |
Weight, net | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Power supply subrack |
Product Brand | ION® |
General Specifications
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 81.3 mm | 3.201 in |
Depth | 70 mm | 2.756 in |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Packaging and Weights
Height, packed | 140 mm | 5.512 in |
Width, packed | 75 mm | 2.953 in |
Depth, packed | 135 mm | 5.315 in |
Weight, gross | 3 kg | 6.614 lb |
Weight, net | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse