Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CMR-REPEATERS

Base Product

CMR Dual band miniRepeater

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of CMR-REPEATERS by selecting options

Loading...
Product
Output Power @ One Carrier Output Power @ One Carrier Regional Availability Product Type Gain, typical License Band Mains Power Antenna Interface at Repeater
7849242 | CMR8/9 7849242 | CMR8/9
CMR dual band mini-repeater for band 20 and band 8
21 dBm (Band 1) + 21 dBm (Band 2) 18 dBm (Band 1) + 18 dBm (Band 2) EMEA | Middle East/Africa RF repeater unit 78 dB GSM 900 | LTE 800 | LTE 900 | UMTS 900 100–240 Vac SMA Female
7849243 | CMR9/21 7849243 | CMR9/21
CMR dual band mini-repeater for band 8 and band 1
21 dBm (Band 1) + 21 dBm (Band 2) 18 dBm (Band 1) + 18 dBm (Band 2) EMEA | Middle East/Africa RF repeater unit 78 dB GSM 900 / UMTS 900 / LTE 900 (Band 1) + UMTS 2100 / LTE 2100 (Band 2) 100–240 Vac SMA Female
7849244 | CMR9/18 7849244 | CMR9/18
CMR dual band mini-repeater for band 8 and band 3
21 dBm (Band 1) + 21 dBm (Band 2) 18 dBm (Band 1) + 18 dBm (Band 2) EMEA | Middle East/Africa RF repeater unit 78 dB GSM 1800 | GSM 900 | LTE 1800 | LTE 900 | UMTS 900 100–240 Vac SMA Female
7849245 | CMR18/18/21 7849245 | CMR18/18/21
CMR dual band mini-repeater for band 3 (two sub-bands) and band 1
21 dBm (Band 1) + 21 dBm (Band 2) 18 dBm (Band 1) + 18 dBm (Band 2) EMEA | Middle East/Africa RF repeater unit 80 dB GSM 1800 / LTE 1800 (Band 1) + UMTS 2100 / LTE 2100 (Band 2) 100–240 Vac SMA Female
Features and Benefits
Andrew features a comprehensive portfolio of off-air RF repeaters that enhance and extend indoor and outdoor coverage. Besides our analog repeaters, our off-air digital repeater systems are designed to supply consistent signal reliability for large areas shadowed by hills, buildings or other structures, but they are also effective in tunnels, canyons and dense urban environments like office buildings and malls. Our off-air repeater solutions are even effective for mobile applications such as for moving trains. They may also be used as a cost-efficient alternative to base stations where coverage is more critical than capacity and no wired backbone is available.
Our Andrew® off-air digital repeaters provide the power you need to amplify and direct your wireless signals no matter what frequency you use. As the first company to develop an off-air repeater solution with integrated interference cancellation, we create systems that are easy to deploy and simple to manage through just an Ethernet connections and any browser.
  • Support of multiple frequency bands
  • Indoor and outdoor installation
  • Full remote monitoring and alarming
  • Easy commissioning and setup via web-based GUI
  • Flexible and future proof
  • Compliant with all regulatory standards (e.g. ETSI, FCC, IC etc.)
  • Optimized performance by statistic measurements

Product Specification

Product Specification