7613614 | MR418 380-385 390-395
Base Product: MR-REPEATERS
Indoor Coverage for 400 MHz TETRA and Tetrapol Applications
Specifications
Product Classification
Product Type | RF repeater unit |
General Specifications
Antenna Interface at Repeater | SMA Female |
Indoor Antenna | Optional, not included |
Optional Antenna Gain | 2 dBi |
Optional Antenna Type | Omni |
Optional Modem Type | External GSM |
Performance Note | Values typical, unless otherwise stated |
Supervision/Control Option | Heartbeat via SMS | Remote control |
Dimensions
Height | 270 mm | 10.63 in |
Width | 240 mm | 9.449 in |
Depth | 45 mm | 1.772 in |
Optional Antenna Length | 165 mm | 6.496 in |
Electrical Specifications
Gain, typical | 70 dB |
Gain Adjustment Range | 30 dB |
License Band | TETRA | Tetrapol |
Local Power | 6 Vdc |
Mains Power | 100–240 Vac |
Return Loss | 10 dB |
Power Consumption | 25 W |
Electrical Compliance | ETSI TS 101 789-1 |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 380 – 385 MHz | 410 – 415 MHz | 415 – 420 MHz |
Output Power @ One Carrier | 19 dBm |
Output Power @ Two Carriers | 16 dBm |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 390 – 395 MHz | 420 – 425 MHz | 425 – 430 MHz |
Output Power @ One Carrier | 19 dBm |
Output Power @ Two Carriers | 16 dBm |
Environmental Specifications
Operating Temperature | +5 °C to +40 °C (+41 °F to +104 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP30 |
Packaging and Weights
Weight, net | 3.2 kg | 7.055 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | RF repeater unit |
General Specifications
Antenna Interface at Repeater | SMA Female |
Indoor Antenna | Optional, not included |
Optional Antenna Gain | 2 dBi |
Optional Antenna Type | Omni |
Optional Modem Type | External GSM |
Performance Note | Values typical, unless otherwise stated |
Supervision/Control Option | Heartbeat via SMS | Remote control |
Dimensions
Height | 270 mm | 10.63 in |
Width | 240 mm | 9.449 in |
Depth | 45 mm | 1.772 in |
Optional Antenna Length | 165 mm | 6.496 in |
Electrical Specifications
Gain, typical | 70 dB |
Gain Adjustment Range | 30 dB |
License Band | TETRA | Tetrapol |
Local Power | 6 Vdc |
Mains Power | 100–240 Vac |
Return Loss | 10 dB |
Power Consumption | 25 W |
Electrical Compliance | ETSI TS 101 789-1 |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 380 – 385 MHz | 410 – 415 MHz | 415 – 420 MHz |
Output Power @ One Carrier | 19 dBm |
Output Power @ Two Carriers | 16 dBm |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 390 – 395 MHz | 420 – 425 MHz | 425 – 430 MHz |
Output Power @ One Carrier | 19 dBm |
Output Power @ Two Carriers | 16 dBm |
Environmental Specifications
Operating Temperature | +5 °C to +40 °C (+41 °F to +104 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP30 |
Packaging and Weights
Weight, net | 3.2 kg | 7.055 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse