7849242 | CMR8/9
- Available in:
- EMEA
- Middle East/Africa
CMR dual band mini-repeater for band 20 and band 8
Specifications
Product Classification
Regional Availability | EMEA | Middle East/Africa |
Product Type | RF repeater unit |
General Specifications
Antenna Interface at Repeater | SMA Female |
Performance Note | Values typical, unless otherwise stated |
Supervision/Control Option | Remote control via integrated LTE/GSM modem or LAN (SNMP v3) |
Dimensions
Height | 73 mm | 2.874 in |
Width | 340 mm | 13.386 in |
Depth | 255 mm | 10.039 in |
Electrical Specifications
Electrical Safety Standard | IEC/EN 62368-1 |
Gain, typical | 78 dB |
Gain Adjustment Range | 30 dB |
Group Delay, maximum, specific | 4.5 µs @ band 1 | 5.5 µs @ band 2 |
License Band | GSM 900 | LTE 800 | LTE 900 | UMTS 900 |
Mains Power | 100–240 Vac |
Power Consumption | 45 W |
Electrical Compliance | 5G NR: 3GPP TS 138 104 V16.6.0 (*) | EN 301 908-15 (Band 1) + EN 303 609 / EN 301 908-11 / EN 301 908-15 (Band 2) |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 832 – 862 MHz (Band 1) | 880 – 915 MHz (Band 2) |
Output Power @ One Carrier | 18 dBm (Band 1) + 18 dBm (Band 2) |
Output Power @ Two Carriers | 15 dBm (Band 1) + 15 dBm (Band 2) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 791 – 821 MHz (Band 1) | 925 – 960 MHz (Band 2) |
Output Power @ One Carrier | 21 dBm (Band 1) + 21 dBm (Band 2) |
Output Power @ Two Carriers | 18 dBm (Band 1) + 18 dBm (Band 2) |
Environmental Specifications
Operating Temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP30 |
Packaging and Weights
Weight, net | 5.2 kg | 11.464 lb |
Product Classification
Regional Availability | EMEA | Middle East/Africa |
Product Type | RF repeater unit |
General Specifications
Antenna Interface at Repeater | SMA Female |
Performance Note | Values typical, unless otherwise stated |
Supervision/Control Option | Remote control via integrated LTE/GSM modem or LAN (SNMP v3) |
Dimensions
Height | 73 mm | 2.874 in |
Width | 340 mm | 13.386 in |
Depth | 255 mm | 10.039 in |
Electrical Specifications
Electrical Safety Standard | IEC/EN 62368-1 |
Gain, typical | 78 dB |
Gain Adjustment Range | 30 dB |
Group Delay, maximum, specific | 4.5 µs @ band 1 | 5.5 µs @ band 2 |
License Band | GSM 900 | LTE 800 | LTE 900 | UMTS 900 |
Mains Power | 100–240 Vac |
Power Consumption | 45 W |
Electrical Compliance | 5G NR: 3GPP TS 138 104 V16.6.0 (*) | EN 301 908-15 (Band 1) + EN 303 609 / EN 301 908-11 / EN 301 908-15 (Band 2) |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 832 – 862 MHz (Band 1) | 880 – 915 MHz (Band 2) |
Output Power @ One Carrier | 18 dBm (Band 1) + 18 dBm (Band 2) |
Output Power @ Two Carriers | 15 dBm (Band 1) + 15 dBm (Band 2) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 791 – 821 MHz (Band 1) | 925 – 960 MHz (Band 2) |
Output Power @ One Carrier | 21 dBm (Band 1) + 21 dBm (Band 2) |
Output Power @ Two Carriers | 18 dBm (Band 1) + 18 dBm (Band 2) |
Environmental Specifications
Operating Temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP30 |
Packaging and Weights
Weight, net | 5.2 kg | 11.464 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse