CMR dual band mini-repeater for band 8 and band 1
Specifications
Product Classification
Regional Availability | EMEA | Middle East/Africa |
Product Type | RF repeater unit |
General Specifications
Antenna Interface at Repeater | SMA Female |
Performance Note | Values typical, unless otherwise stated |
Supervision/Control Option | Remote control via integrated LTE/GSM modem or LAN (SNMP v3) |
Dimensions
Height | 70 mm | 2.756 in |
Width | 340 mm | 13.386 in |
Depth | 255 mm | 10.039 in |
Electrical Specifications
Electrical Safety Standard | EN 62368-1 |
Gain, typical | 78 dB |
Gain Adjustment Range | 30 dB |
Group Delay, maximum, specific | 4.5 µs @ band 2 | 5.5 µs @ band 1 |
License Band | GSM 900 / UMTS 900 / LTE 900 (Band 1) + UMTS 2100 / LTE 2100 (Band 2) |
Mains Power | 100–240 Vac |
Power Consumption | 45 W |
Electrical Compliance | 5G NR: 3GPP TS 138 104 V16.6.0 (*) | EN 303609 / EN 301908-11 / EN 301908-15 (Band 1) + EN 301908-11 / EN 301908-15 (Band 2) |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 880 – 915 MHz (Band 1) + 1920 – 1980 MHz (Band 2) |
Output Power @ One Carrier | 18 dBm (Band 1) + 18 dBm (Band 2) |
Output Power @ Two Carriers | 15 dBm (Band 1) + 15 dBm (Band 2) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 925 – 960 MHz (Band 1) + 2110 – 2170 MHz (Band 2) |
Output Power @ One Carrier | 21 dBm (Band 1) + 21 dBm (Band 2) |
Output Power @ Two Carriers | 18 dBm (Band 1) + 18 dBm (Band 2) |
Environmental Specifications
Operating Temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP30 |
Packaging and Weights
Weight, net | 5.2 kg | 11.464 lb |
Product Classification
Regional Availability | EMEA | Middle East/Africa |
Product Type | RF repeater unit |
General Specifications
Antenna Interface at Repeater | SMA Female |
Performance Note | Values typical, unless otherwise stated |
Supervision/Control Option | Remote control via integrated LTE/GSM modem or LAN (SNMP v3) |
Dimensions
Height | 70 mm | 2.756 in |
Width | 340 mm | 13.386 in |
Depth | 255 mm | 10.039 in |
Electrical Specifications
Electrical Safety Standard | EN 62368-1 |
Gain, typical | 78 dB |
Gain Adjustment Range | 30 dB |
Group Delay, maximum, specific | 4.5 µs @ band 2 | 5.5 µs @ band 1 |
License Band | GSM 900 / UMTS 900 / LTE 900 (Band 1) + UMTS 2100 / LTE 2100 (Band 2) |
Mains Power | 100–240 Vac |
Power Consumption | 45 W |
Electrical Compliance | 5G NR: 3GPP TS 138 104 V16.6.0 (*) | EN 303609 / EN 301908-11 / EN 301908-15 (Band 1) + EN 301908-11 / EN 301908-15 (Band 2) |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 880 – 915 MHz (Band 1) + 1920 – 1980 MHz (Band 2) |
Output Power @ One Carrier | 18 dBm (Band 1) + 18 dBm (Band 2) |
Output Power @ Two Carriers | 15 dBm (Band 1) + 15 dBm (Band 2) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 925 – 960 MHz (Band 1) + 2110 – 2170 MHz (Band 2) |
Output Power @ One Carrier | 21 dBm (Band 1) + 21 dBm (Band 2) |
Output Power @ Two Carriers | 18 dBm (Band 1) + 18 dBm (Band 2) |
Environmental Specifications
Operating Temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP30 |
Packaging and Weights
Weight, net | 5.2 kg | 11.464 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse