BC-W2001
ONECELL® Baseband Controller 2000 Controller Module
Features and Benefits
- Pooled baseband processing with centralized scheduler
- Smart Reuse for multi-sector throughput without border handovers or interference
- Single PCI across multiple Radio Points
- Joint Transmission and Reception
- No borders or handovers within controller
Specifications
Product Classification
Product Type | Controller unit |
Product Brand | ONECELL® |
General Specifications
Technology | LTE MIMO |
Application | LTE delivery for public venues and large enterprises |
Backhaul Interface | Enterprise broadband connection fiber, cable or DSL |
Backhaul Security | IKEv2/IPSec with certificate mutual authentication |
Boot and Storage Security | Secure Boot, Secure Storage (TrE) |
Cell Virtualization Reuse Factor | Up to 4 virtual cells per physical cell, depending on channel bandwidth, deployment topology and usage. |
Controller to RP Management Security | HTTPS/SSL PSK |
Core Network Interface | S1-MME & S1-U |
Coverage Area | Up to 1,000,000 square feet |
Coverage Area Note | Depending on frequency bands, channel bandwidth and building characteristics |
DMS to Controller Management Security | HTTPS/SSL (cert) |
Fronthaul and OTA Security | PDCP ciphering |
Fronthaul Interface | IP Ethernet LAN |
Modulation Type | DL: QPSK, 16QAM, 64QAM | UL: QPSK, 16QAM |
Note | Two controller modules fit into one 1RU 19-inch chassis |
Physical Interface | 2x 10 GigE SFP+ Optical or Electrical | 4x GigE SFP Optical or Electrical | 7x GigE Electrical (10/100/1000) |
Physical Sector Peak Throughput, uplink | 50 Mb/s |
Simultaneous RRC Connected Users | 512 |
Timing and Synchronization | GPS via SMA connector | IEEE 1588 v2 PTP |
Virtual Sectors and Systems, maximum | 4 |
Dimensions
Height | 44 mm | 1.732 in |
Width | 242 mm | 9.528 in |
Depth | 476 mm | 18.74 in |
Electrical Specifications
Input Current, maximum, specific | .85 A | 1.7 A |
Input Voltage Range | 120/230 Vac - 50/60 Hz |
Electrical Safety Standard | IEC 60950-1 Second Edition |
Electromagnetic Compatibility (EMC) | 47CFR Part 15 (CFR 47) Class A | EN 55022, 2010/AC:2011 Class A | EN 55024, 2010 ITE | ICES-003, Issue 5 Class A |
Power Consumption | 100 W |
Mechanical Specifications
Transportation Vibration Standard | ISTA-3A |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Packaging and Weights
Weight, net | 5.9 kg | 13.007 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
Product Classification
Product Type | Controller unit |
Product Brand | ONECELL® |
General Specifications
Technology | LTE MIMO |
Application | LTE delivery for public venues and large enterprises |
Backhaul Interface | Enterprise broadband connection fiber, cable or DSL |
Backhaul Security | IKEv2/IPSec with certificate mutual authentication |
Boot and Storage Security | Secure Boot, Secure Storage (TrE) |
Cell Virtualization Reuse Factor | Up to 4 virtual cells per physical cell, depending on channel bandwidth, deployment topology and usage. |
Controller to RP Management Security | HTTPS/SSL PSK |
Core Network Interface | S1-MME & S1-U |
Coverage Area | Up to 1,000,000 square feet |
Coverage Area Note | Depending on frequency bands, channel bandwidth and building characteristics |
DMS to Controller Management Security | HTTPS/SSL (cert) |
Fronthaul and OTA Security | PDCP ciphering |
Fronthaul Interface | IP Ethernet LAN |
Modulation Type | DL: QPSK, 16QAM, 64QAM | UL: QPSK, 16QAM |
Note | Two controller modules fit into one 1RU 19-inch chassis |
Physical Interface | 2x 10 GigE SFP+ Optical or Electrical | 4x GigE SFP Optical or Electrical | 7x GigE Electrical (10/100/1000) |
Physical Sector Peak Throughput, uplink | 50 Mb/s |
Simultaneous RRC Connected Users | 512 |
Timing and Synchronization | GPS via SMA connector | IEEE 1588 v2 PTP |
Virtual Sectors and Systems, maximum | 4 |
Dimensions
Height | 44 mm | 1.732 in |
Width | 242 mm | 9.528 in |
Depth | 476 mm | 18.74 in |
Electrical Specifications
Input Current, maximum, specific | .85 A | 1.7 A |
Input Voltage Range | 120/230 Vac - 50/60 Hz |
Electrical Safety Standard | IEC 60950-1 Second Edition |
Electromagnetic Compatibility (EMC) | 47CFR Part 15 (CFR 47) Class A | EN 55022, 2010/AC:2011 Class A | EN 55024, 2010 ITE | ICES-003, Issue 5 Class A |
Power Consumption | 100 W |
Mechanical Specifications
Transportation Vibration Standard | ISTA-3A |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Packaging and Weights
Weight, net | 5.9 kg | 13.007 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
Documentation & Downloads
Declaration of Conformity
Product Specification
Warranty
Declaration of Conformity
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse