760111203 | im-UP-SYSMGR-2K-10K
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
imVision® Upgrade System Manager Enterprise 2000–10000
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Network controller software |
Product Brand | iPatch® | imVision® |
General Specifications
Standards | TIA/EIA 606-B |
Dimensions
Height | 279.4 mm | 11 in |
Width | 215.9 mm | 8.5 in |
Packaging and Weights
Included | Certificate |
Packaging quantity | 1 |
Weight, net | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Network controller software |
Product Brand | iPatch® | imVision® |
General Specifications
Standards | TIA/EIA 606-B |
Dimensions
Height | 279.4 mm | 11 in |
Width | 215.9 mm | 8.5 in |
Packaging and Weights
Included | Certificate |
Packaging quantity | 1 |
Weight, net | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
User Manual
Other Ways to Browse