760240957 | 30" Pole Cab with Round Shaft
Bottom of the Pole, 30in Square 4G/5G capable Concealment Enclosure to house and conceal multiple low to high power radios and any other wireless infrastructure equipment in a cabinet at the base of the pole.
Configure Product Variants
Product Variants
Configure and display product variants of 760240957 | 30" Pole Cab with Round Shaft by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Radio Compatibility | Antenna Mounting | Enclosure Color | Pole Shaft AGL (Above Ground Level) | Power Option | Additional Concealment Option | ||
---|---|---|---|---|---|---|---|---|
No configured items found. |
Features and Benefits
Available with Pole Top concealment, mmWave 5G mounting, luminaire arms.
Available After Market Kits -- ordered separately:
- 860665491-AMK-001 - Ericsson 4480/4415/8863 Radios & 6304 PSU Mounting Kit
Available After Market Kits -- ordered separately:
- 860665491-AMK-001 - Ericsson 4480/4415/8863 Radios & 6304 PSU Mounting Kit
- Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
- Flexible configuration accepts low to high-power single or dual band radios, Integrated AC load center/OVP and Disconnect and integrated AC/DC rectifier options
Specifications
Product Classification
Product Type | Pole cab |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | 6302 | 6304 | 6308 | ABB CC1600 | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4415 | 4426 | 4449 | 4478 | 4480 | 4490 | 4890 | 6701 | 8843 | 8863 | Diplexer |
Radio Compatibility, Nokia | (2) Airscale dual band radios (160W or 320W and (2) Delta 1kW rectifiers (base) | AHFIA | AHFIB | AHLBBA | Diplexer |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | Diplexer | RF4402D-D1A | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height Note | 4 ft tall Equipment Cabinet Base |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Width | 762.000 mm | 30 in |
Depth | 762 mm | 30 in |
Depth Note | Square |
Pole Diameter | 203.2 mm | 8 in |
Electrical Specifications
Input Voltage | 230–115 Vac |
Generator Connection | No connection |
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Product Type | Pole cab |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | 6302 | 6304 | 6308 | ABB CC1600 | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4415 | 4426 | 4449 | 4478 | 4480 | 4490 | 4890 | 6701 | 8843 | 8863 | Diplexer |
Radio Compatibility, Nokia | (2) Airscale dual band radios (160W or 320W and (2) Delta 1kW rectifiers (base) | AHFIA | AHFIB | AHLBBA | Diplexer |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | Diplexer | RF4402D-D1A | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height Note | 4 ft tall Equipment Cabinet Base |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Width | 762.000 mm | 30 in |
Depth | 762 mm | 30 in |
Depth Note | Square |
Pole Diameter | 203.2 mm | 8 in |
Electrical Specifications
Input Voltage | 230–115 Vac |
Generator Connection | No connection |
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Assembly Drawing
Customer Drawing
Product Specification
Assembly Drawing
Customer Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse