760253133 | 30" Pole Cab 90" Tall Base With Round Shaft
Bottom of the Pole, 30in Square by 90" tall 4G/5G capable Multi Carrier Concealment Enclosure to house and conceal multiple low to high power radios and any other wireless infrastructure equipment in a cabinet at the base of the pole.
Features and Benefits
Available with Pole Top concealment, mmWave 5G mounting, luminaire arms.
- Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
- Flexible configuration accepts low to high-power single or dual band radios, Integrated AC load center/OVP and Disconnect and integrated AC/DC rectifier options
Specifications
Product Classification
Product Type | Pole cab |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas | Panel Antenna |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Color | Light Gray (RAL 7035) |
Color Options | Black (RAL 9005) | Brown (RAL 8014) | Metallic Silver |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Air conditioned | Fan Cooling |
Power Supply Compatibility | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, ANDREW | CAP H |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4415 | 4426 | 4449 | 4478 | 6701 | 8843 | 8863 | Diplexer |
Radio Compatibility, Nokia | AEUB | AEWB | AEWD/AEWE | AHBCA | AHFIA | AHFIB | AHFIC | AHIA | AHIB | AHLBA | AHLBBA | AZRB | Diplexer |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | Diplexer | RF4402D-D1A | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 2286.000 mm | 90 in |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Width | 762.000 mm | 30 in |
Depth | 762 mm | 30 in |
Depth Note | Square |
Pole Diameter | 203.2 mm | 8 in |
Electrical Specifications
Input Voltage | 230–115 Vac |
Generator Connection | No connection |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Product Type | Pole cab |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas | Panel Antenna |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Color | Light Gray (RAL 7035) |
Color Options | Black (RAL 9005) | Brown (RAL 8014) | Metallic Silver |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Air conditioned | Fan Cooling |
Power Supply Compatibility | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, ANDREW | CAP H |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4415 | 4426 | 4449 | 4478 | 6701 | 8843 | 8863 | Diplexer |
Radio Compatibility, Nokia | AEUB | AEWB | AEWD/AEWE | AHBCA | AHFIA | AHFIB | AHFIC | AHIA | AHIB | AHLBA | AHLBBA | AZRB | Diplexer |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | Diplexer | RF4402D-D1A | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 2286.000 mm | 90 in |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Width | 762.000 mm | 30 in |
Depth | 762 mm | 30 in |
Depth Note | Square |
Pole Diameter | 203.2 mm | 8 in |
Electrical Specifications
Input Voltage | 230–115 Vac |
Generator Connection | No connection |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse