760253649 | 30" Pole Cab with Tapered Fluted Shaft
Bottom of the Pole 30in Square base with round tapered fluted shaft 4G/5G/mmWave Concealment Enclosure to house and conceal multiple low to high power radios and other wireless infrastructure equipment in a cabinet at the base of the pole.
Features and Benefits
Supports 4G and mmWave/5G mounting
Decorative arm and light not included
Available After Market Kits -- ordered separately:
- 860665491-AMK-001 - Ericsson 4480/4415/8863 Radios & 6304 PSU Mounting Kit
Decorative arm and light not included
Available After Market Kits -- ordered separately:
- 860665491-AMK-001 - Ericsson 4480/4415/8863 Radios & 6304 PSU Mounting Kit
- Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
- Flexible configuration accepts low to high-power single or dual band radios, Integrated AC load center/OVP and Disconnect and integrated AC/DC rectifier options
Specifications
Product Classification
Product Type | Pole cab |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color Options | Black (RAL 9005) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | 6302 | 6304 | 6308 | ABB CC1600 | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 220x | 440x | 4415 | 4449 | 4478 | 4480 | 4490 | 4890 | 8843 | 8863 | Diplexer |
Radio Compatibility, Nokia | (2) Airscale dual band radios (160W or 320W and (2) Delta 1kW rectifiers (base) | AHFIA | AHFIB | AHLBBA |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | Diplexer | RF4402D-D1A | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height Note | 4 ft tall Equipment Cabinet Base |
Pole Height Options | 8.839 m | 29 ft |
Width | 762.000 mm | 30 in |
Depth | 762.000 mm | 30 in |
Depth Note | Square |
Pole Diameter | 203.2 mm | 8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect | Fiber demarcation |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Galvanized steel | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Product Type | Pole cab |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color Options | Black (RAL 9005) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | 6302 | 6304 | 6308 | ABB CC1600 | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 220x | 440x | 4415 | 4449 | 4478 | 4480 | 4490 | 4890 | 8843 | 8863 | Diplexer |
Radio Compatibility, Nokia | (2) Airscale dual band radios (160W or 320W and (2) Delta 1kW rectifiers (base) | AHFIA | AHFIB | AHLBBA |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | Diplexer | RF4402D-D1A | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height Note | 4 ft tall Equipment Cabinet Base |
Pole Height Options | 8.839 m | 29 ft |
Width | 762.000 mm | 30 in |
Depth | 762.000 mm | 30 in |
Depth Note | Square |
Pole Diameter | 203.2 mm | 8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect | Fiber demarcation |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Galvanized steel | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse