760242261 | 12" Straight Integrated Pole 5G
Straight 12inch diameter, Integrated Concealment Pole for 5G / mmWave deployments, to mount and conceal mmWave active antennas, radios and other wireless infrastructure equipment in pole modules.
Configure Product Variants
Product Variants
Configure and display product variants of 760242261 | 12" Straight Integrated Pole 5G by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Radio Compatibility | Antenna Mounting | Enclosure Color | Total AGL of MMW | Power Option | ||
---|---|---|---|---|---|---|---|
No configured items found. |
Features and Benefits
Available After Market Kits, ordered separately:
-860668762- AMK-001 for mounting Ericsson 4435 Radio
ANDREW Cap H Requires additional Radio Module, ordered separately:
-MTM1029-2000-xx Cap H Radio Module for 12” Integrated Poles
-860668762- AMK-001 for mounting Ericsson 4435 Radio
ANDREW Cap H Requires additional Radio Module, ordered separately:
-MTM1029-2000-xx Cap H Radio Module for 12” Integrated Poles
- Intended to mount and conceal mmWave active antennas and infrastructure equipment utilizing pole modules
- Includes everything needed for a low-power 4G/5G outdoor small cell site
- For 5G radios, integrated AC load center/OVP and Disconnect
Specifications
Product Classification
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | mmWave active antennas |
Antenna Compatibility, Other Vendors | mmWave active antennas |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Passive Cooling |
Radio Compatibility, ANDREW | CAP H |
Radio Compatibility, Ericsson | 1281 | 4435 | 6701 | 6705 | AIR1652 | AIR4435 |
Radio Compatibility, Nokia | (3) AEUA (Upgradeable to AEWA) | AEUB | AEWB | AEWD/AEWE |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | HT1K01 |
Radios Included | None |
Dimensions
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Depth | 325.12 mm | 12.8 in |
Depth Note | Round |
Pole Diameter | 325.12 mm | 12.8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | mmWave active antennas |
Antenna Compatibility, Other Vendors | mmWave active antennas |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Passive Cooling |
Radio Compatibility, ANDREW | CAP H |
Radio Compatibility, Ericsson | 1281 | 4435 | 6701 | 6705 | AIR1652 | AIR4435 |
Radio Compatibility, Nokia | (3) AEUA (Upgradeable to AEWA) | AEUB | AEWB | AEWD/AEWE |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | HT1K01 |
Radios Included | None |
Dimensions
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Depth | 325.12 mm | 12.8 in |
Depth Note | Round |
Pole Diameter | 325.12 mm | 12.8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse