760242726 | 12" Straight Integrated Pole 4G only
Straight 12inch diameter, Integrated 4G only, Concealment Pole, to house and conceal four low-power radios and any other wireless infrastructure equipment inside pole modules. Accommodates ANDREW Cap-H in separate radio module.
Configure Product Variants
Product Variants
Configure and display product variants of 760242726 | 12" Straight Integrated Pole 4G only by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Radio Compatibility | Antenna Mounting | Enclosure Color | Total AGL of 4G Antenna | Power Option | ||
---|---|---|---|---|---|---|---|
No configured items found. |
Features and Benefits
Available After Market Kits, ordered separately:
-860668762- AMK-001 for mounting Ericsson 4435 Radio
ANDREW Cap H Requires additional Radio Module, ordered separately:
-MTM1029-2000-xx Cap H Radio Module for 12” Integrated Poles
-860668762- AMK-001 for mounting Ericsson 4435 Radio
ANDREW Cap H Requires additional Radio Module, ordered separately:
-MTM1029-2000-xx Cap H Radio Module for 12” Integrated Poles
- Intended to house and conceal multiple radios and any other wireless infrastructure equipment inside pole modules
- Includes everything needed for a low-power 4G outdoor small cell site
- Up to 4 low power radios, integrated AC load center/OVP and Disconnect , PoleTop concealment module for LAA/DBRS radio mounting
Specifications
Product Classification
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Cooling | Passive Cooling |
Radio Compatibility, ANDREW | CAP H |
Radio Compatibility, Ericsson | (3) 2205/2208 (Pole Top) | (4) 2203 (radio concealment module) | 220x | 440x | 4435 |
Radio Compatibility, Nokia | (2) Airscale Micro Radios - LAA & CBRS (Pole Top) | (2) Airscale micro radios – (radio concealment module) | AHIA | AHIB | AZRB | Airscale micro |
Radios Included | None |
Dimensions
Height Note | 5.5 ft tall Radio Concealment Module | 8 ft tall Power Module Base |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Depth | 325.12 mm | 12.8 in |
Depth Note | Round |
Pole Diameter | 325.12 mm | 12.8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Cooling | Passive Cooling |
Radio Compatibility, ANDREW | CAP H |
Radio Compatibility, Ericsson | (3) 2205/2208 (Pole Top) | (4) 2203 (radio concealment module) | 220x | 440x | 4435 |
Radio Compatibility, Nokia | (2) Airscale Micro Radios - LAA & CBRS (Pole Top) | (2) Airscale micro radios – (radio concealment module) | AHIA | AHIB | AZRB | Airscale micro |
Radios Included | None |
Dimensions
Height Note | 5.5 ft tall Radio Concealment Module | 8 ft tall Power Module Base |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Depth | 325.12 mm | 12.8 in |
Depth Note | Round |
Pole Diameter | 325.12 mm | 12.8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse