760242726XD | 12" Straight Integrated Davit Pole 4G/5G/mmWave
Straight 12inch diameter, Integrated 4G/5G capable, Concealment Pole, with Davit arm
Configure Product Variants
Product Variants
Configure and display product variants of 760242726XD | 12" Straight Integrated Davit Pole 4G/5G/mmWave by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Radio Compatibility | Antenna Mounting | Enclosure Color | AGL of Light | Power Option | ||
---|---|---|---|---|---|---|---|
No configured items found. |
Features and Benefits
ANDREW Integrated Pole that accommodates a Davit light arm above the 4G antenna with future compatibility for mmWave.
Available After Market Kits, ordered separately:
-860668762- AMK-001 for mounting Ericsson 4435 Radio
ANDREW Cap H Requires additional Radio Module, ordered separately:
-MTM1029-2000-xx Cap H Radio Module for 12” Integrated Poles
Available After Market Kits, ordered separately:
-860668762- AMK-001 for mounting Ericsson 4435 Radio
ANDREW Cap H Requires additional Radio Module, ordered separately:
-MTM1029-2000-xx Cap H Radio Module for 12” Integrated Poles
- Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
- Includes everything needed for a low-power 4G/5G outdoor small cell site
Specifications
Product Classification
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | WIFI |
Cooling | Passive Cooling |
Radio Compatibility, ANDREW | CAP H |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4435 | 5G Expansion module included | 6701 | 6705 |
Radio Compatibility, Nokia | (2) Airscale micro radios – (radio concealment module) | 5G Expansion module included | AEUB | AEWB | AHIA | AHIB | AZRB | Airscale micro |
Radio Compatibility Samsung | AT1K01 | AT1K02 |
Radios Included | None |
Dimensions
Pole Height Options | 10.058 m | 33 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Depth | 325.12 mm | 12.8 in |
Depth Note | Round |
Pole Diameter | 325.12 mm | 12.8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | WIFI |
Cooling | Passive Cooling |
Radio Compatibility, ANDREW | CAP H |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4435 | 5G Expansion module included | 6701 | 6705 |
Radio Compatibility, Nokia | (2) Airscale micro radios – (radio concealment module) | 5G Expansion module included | AEUB | AEWB | AHIA | AHIB | AZRB | Airscale micro |
Radio Compatibility Samsung | AT1K01 | AT1K02 |
Radios Included | None |
Dimensions
Pole Height Options | 10.058 m | 33 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Depth | 325.12 mm | 12.8 in |
Depth Note | Round |
Pole Diameter | 325.12 mm | 12.8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse