760250808 | 20" 4G and mmWave base - 68" Tall Base
Round 20 inch diameter by 68" Tall, Integrated Pole Base Concealment Pole for 4G/5G deployments, to house and conceal multiple radios and any other wireless infrastructure equipment in the base of the pole.
Specifications
Features and Benefits
Meets City of Denver and surrounding area standards
Available with:
-Round Straight 10.75" shaft (default configuration)
-Round Straight 12.75" Integrated Shaft with space for additional equipment
Utilizes Milbank meter can "U4801-XC-5T9"
Available with:
-Round Straight 10.75" shaft (default configuration)
-Round Straight 12.75" Integrated Shaft with space for additional equipment
Utilizes Milbank meter can "U4801-XC-5T9"
- Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
- Includes everything needed for a low to mid power 4G/5G outdoor small cell site
- Concealment integrates AC load load center/OVP and disconnect
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER | mmWave active antennas |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | ABB CC1600 | DELTA 2.0 | FPAE | PSU-AC-08 |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4449 | 4455 | 6701 | 8843 | Diplexer | Power Distribution |
Radio Compatibility, Nokia | AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZRB | Airscale micro | Diplexer | Power Distribution | Up to (4) AirScale micro radios |
Radios Included | None |
Dimensions
Height | 1727.200 mm | 68 in |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Width | 508.000 mm | 20 in |
Depth | 508.000 mm | 20 in |
Depth Note | Round |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Voltage | 120 Vac | 240 Vac |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Galvanized steel | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Portfolio | CommScope® |
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER | mmWave active antennas |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | ABB CC1600 | DELTA 2.0 | FPAE | PSU-AC-08 |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4449 | 4455 | 6701 | 8843 | Diplexer | Power Distribution |
Radio Compatibility, Nokia | AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZRB | Airscale micro | Diplexer | Power Distribution | Up to (4) AirScale micro radios |
Radios Included | None |
Dimensions
Height | 1727.200 mm | 68 in |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Width | 508.000 mm | 20 in |
Depth | 508.000 mm | 20 in |
Depth Note | Round |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Voltage | 120 Vac | 240 Vac |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Galvanized steel | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse