760252850D
Multi Carrier Round 20 inch diameter, Integrated Pole Base Concealment Pole for 4G/5G deployments, to house and conceal multiple radios and any other wireless infrastructure equipment in the base of the pole.
Configure Product Variants
Product Variants
Configure and display product variants of 760252850D by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Radio Compatibility | Antenna Mounting | Enclosure Color | Pole Shaft AGL (Above Ground Level) | Power Option | Additional Equipment | Additional Concealment Option | ||
---|---|---|---|---|---|---|---|---|---|
No configured items found. |
Features and Benefits
Radio Bracket Mounting Kits ordered separately:
- MTM1193-1101-AMK-E – Ericsson Radio Bracket Kit
- MTM1193-1101-AMK-N – Nokia Radio Bracket Kit
- MTM1193-1101-AMK-S – Samsung Radio Bracket Kit
- MTM1193-1101-AMK-H – ANDREW Cap-H Radio Bracket Kit (Multi-tenant 'D-Module' ONLY)
- Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
- Includes everything needed for a low to mid power 4G/5G outdoor small cell site
- Concealment integrates AC load load center/OVP and disconnect
Specifications
Product Classification
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Signal Black (RAL 9004) | Umbra Grey (RAL 7022) | White (RAL 9010) |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | 6304 | ABB CC1600 | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4415 | 4426 | 4449 | 4467 | 4478 | 6701 | 6705 | 8843 | 8863 | Diplexer | Power Distribution |
Radio Compatibility, Nokia | AHFB | AHFIB | AHIB | AWHHF | AZQC | AZRB | Airscale micro | Diplexer | Power Distribution |
Radio Compatibility Samsung | AT1K01 | AT1K02 | DELTA 2.0 | Diplexer | Power Distribution | RF4402D-D1A | RF4437D | RF4442D | RT4463-48A | RT8808-77A |
Radios Included | None |
Dimensions
Height | 4114.800 mm | 162 in |
Height Note | 10 ft tall Equipment Base | 3.5 ft tall Radio Expansion Module |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Width | 508.000 mm | 20 in |
Depth | 508.000 mm | 20 in |
Depth Note | Round |
Pole Diameter | 203.2 mm | 8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Signal Black (RAL 9004) | Umbra Grey (RAL 7022) | White (RAL 9010) |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | 6304 | ABB CC1600 | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4415 | 4426 | 4449 | 4467 | 4478 | 6701 | 6705 | 8843 | 8863 | Diplexer | Power Distribution |
Radio Compatibility, Nokia | AHFB | AHFIB | AHIB | AWHHF | AZQC | AZRB | Airscale micro | Diplexer | Power Distribution |
Radio Compatibility Samsung | AT1K01 | AT1K02 | DELTA 2.0 | Diplexer | Power Distribution | RF4402D-D1A | RF4437D | RF4442D | RT4463-48A | RT8808-77A |
Radios Included | None |
Dimensions
Height | 4114.800 mm | 162 in |
Height Note | 10 ft tall Equipment Base | 3.5 ft tall Radio Expansion Module |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Width | 508.000 mm | 20 in |
Depth | 508.000 mm | 20 in |
Depth Note | Round |
Pole Diameter | 203.2 mm | 8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse