SSC-760236114 | Radio Enclosure Pico for Nokia or Ericsson
Middle of Pole Pico Concealment Enclosure for Ericsson and Nokia Radios
Configure Product Variants
Product Variants
Configure and display product variants of SSC-760236114 | Radio Enclosure Pico for Nokia or Ericsson by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Radio Compatibility | Equipment Type | Enclosure Color | ||
---|---|---|---|---|---|
No configured items found. |
Features and Benefits
SSC-760236114E1x
Up to (6) 2203/2205/2208/440x Radios
Up to (2) 220x/440x and (1) 4435 with separaterly ordered kit "860665179-AMK-002".
SSC-760236114E4x
(1) 4415/4426 Radio & (1) 220X/440x & (1) PSU AC 02/08
Or
(1) 8843 and (2) PSU-AC-02/08 with separate kit "860660900-1"
SSC-760236114N2x
Up to (4) AirScale Micro Radios
SSC-760236114N3x
(1) Nokia Dual Band 160W Radio & (1) AirScale Micro Radio or 1 AHFIB &
(1) DC Rectifier (Nokia FPAE OR Delta 1kW or 1.8kW)
Up to (6) 2203/2205/2208/440x Radios
Up to (2) 220x/440x and (1) 4435 with separaterly ordered kit "860665179-AMK-002".
SSC-760236114E4x
(1) 4415/4426 Radio & (1) 220X/440x & (1) PSU AC 02/08
Or
(1) 8843 and (2) PSU-AC-02/08 with separate kit "860660900-1"
SSC-760236114N2x
Up to (4) AirScale Micro Radios
SSC-760236114N3x
(1) Nokia Dual Band 160W Radio & (1) AirScale Micro Radio or 1 AHFIB &
(1) DC Rectifier (Nokia FPAE OR Delta 1kW or 1.8kW)
- Intended to be used with remote radio heads on standard street lighting and wood pole structures where low-visual impact is desired
- Enables attractive concealment and securing of all site equipment on standard street lighting structures
- Highly-flexible configuration can house diplexers, AC load center, and/or fiber demarcation
Specifications
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Pure White | Umbra Grey (RAL 7022) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | PSU-AC-08 |
Radio Compatibility, Ericsson | (1) 4415/4426 Radio & (1) 2203/2205/2208 & (1) PSU AC 08 | 220x | 440x | 4435 | 8843 | Power Distribution |
Radio Compatibility, Nokia | (1) Airscale Dual Band 160W + (1) AirScale micro radio | AHFIA | AHFIB | Power Distribution | Up to (4) AirScale micro radios |
Radios Included | None |
Dimensions
Height | 1016 mm | 40 in |
Width | 401.32 mm | 15.8 in |
Depth | 304.8 mm | 12 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.125 m³ | 4.4 ft³ |
Weight (loaded) | 36.287 kg | 80 lb |
Weight (unloaded) | 18.144 kg | 40 lb |
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Pure White | Umbra Grey (RAL 7022) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | PSU-AC-08 |
Radio Compatibility, Ericsson | (1) 4415/4426 Radio & (1) 2203/2205/2208 & (1) PSU AC 08 | 220x | 440x | 4435 | 8843 | Power Distribution |
Radio Compatibility, Nokia | (1) Airscale Dual Band 160W + (1) AirScale micro radio | AHFIA | AHFIB | Power Distribution | Up to (4) AirScale micro radios |
Radios Included | None |
Dimensions
Height | 1016 mm | 40 in |
Width | 401.32 mm | 15.8 in |
Depth | 304.8 mm | 12 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.125 m³ | 4.4 ft³ |
Weight (loaded) | 36.287 kg | 80 lb |
Weight (unloaded) | 18.144 kg | 40 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse