SSC-760249586X1 | Radio Enclosure MV2
Future Ready Middle of the Pole Concealment for Samsung, Nokia, and Ericsson equipment
Configure Product Variants
Product Variants
Configure and display product variants of SSC-760249586X1 | Radio Enclosure MV2 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Radio Compatibility | Equipment Type | Enclosure Color | ||
---|---|---|---|---|---|
No configured items found. |
Features and Benefits
Includes mounting hardware for clamp on, through-bolt, or banding to poles or structures.
Available After Market Kits -- ordered separately:
-860661823S-xx Wood Pole 5" Standoff
-860661823ST-xx Round Tapered Pole 5" Standoff
-860661736-MV2-C01x Ice Canopy
-860661736-MV2-C02 Delta 3.0 rectifier mount kit
-860661736-MV2-C03x DBHP & MV2 Fan Tray Kit (x = color)
-860661736-MV2-C07 Nokia AZHL & APAM PSU
-860661736-MV2-C020 for Samsung Gen 2 ORAN radios
-860661736-MV2-C09x for 4435/4449/4478/4890 radios & AC08 or 6308 PSU’s. Includes fan tray kit and fan. Select “x” to match color of enclosure.
Available After Market Kits -- ordered separately:
-860661823S-xx Wood Pole 5" Standoff
-860661823ST-xx Round Tapered Pole 5" Standoff
-860661736-MV2-C01x Ice Canopy
-860661736-MV2-C02 Delta 3.0 rectifier mount kit
-860661736-MV2-C03x DBHP & MV2 Fan Tray Kit (x = color)
-860661736-MV2-C07 Nokia AZHL & APAM PSU
-860661736-MV2-C020 for Samsung Gen 2 ORAN radios
-860661736-MV2-C09x for 4435/4449/4478/4890 radios & AC08 or 6308 PSU’s. Includes fan tray kit and fan. Select “x” to match color of enclosure.
- Intended to be used with high powered remote radio heads on standard street lighting and wood pole structures where low-visual impact is desired
- Enables attractive concealment and securing of all site equipment on standard street lighting structures
- Highly-flexible configuration can house diplexers, AC load center, and/or fiber demarcation
Specifications
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | 6304 | 6308 | ABB CC1600 | APAM | CCI PSU-1200W-48-N | DELTA 2.0 | DELTA 3.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 220x | 440x | 4415 | 4426 | 4435 | 4449 | 4455 | 4478 | 4890 | 8843 | 8863 |
Radio Compatibility, Nokia | AHBCA | AHBCC | AHFIA | AHFIB | AHFIC | AHLBA | AHLBBA | AWHQN | AZHL | Diplexer |
Radio Compatibility Samsung | RF4402D-D1A | RF4439D | RF4440D | RF4461D | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A | RT4423-48A |
Radios Included | None |
Dimensions
Height | 1219.200 mm | 48 in |
Width | 609.600 mm | 24 in |
Depth | 635.000 mm | 25 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.490 m³ | 17.3 ft³ |
Weight (loaded) | 215.456 kg | 475 lb |
Weight (unloaded) | 31.751 kg | 70 lb |
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | 6304 | 6308 | ABB CC1600 | APAM | CCI PSU-1200W-48-N | DELTA 2.0 | DELTA 3.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 220x | 440x | 4415 | 4426 | 4435 | 4449 | 4455 | 4478 | 4890 | 8843 | 8863 |
Radio Compatibility, Nokia | AHBCA | AHBCC | AHFIA | AHFIB | AHFIC | AHLBA | AHLBBA | AWHQN | AZHL | Diplexer |
Radio Compatibility Samsung | RF4402D-D1A | RF4439D | RF4440D | RF4461D | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A | RT4423-48A |
Radios Included | None |
Dimensions
Height | 1219.200 mm | 48 in |
Width | 609.600 mm | 24 in |
Depth | 635.000 mm | 25 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.490 m³ | 17.3 ft³ |
Weight (loaded) | 215.456 kg | 475 lb |
Weight (unloaded) | 31.751 kg | 70 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Customer Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse