SSC-760251532N1 | Radio Enclosure DBHP for Nokia radios
Middle of Pole Concealment Enclosure for DBHP for Nokia AHLBBA / AHFIB radios
Configure Product Variants
Product Variants
Configure and display product variants of SSC-760251532N1 | Radio Enclosure DBHP for Nokia radios by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Radio Compatibility | Equipment Type | Enclosure Color | ||
---|---|---|---|---|---|
No configured items found. |
Features and Benefits
Mid Pole Concealment for:
(1)AHLBBA & (1) AHFIB radios
Raycap
Rectifiers
Quad SDX Diplexer
Inlcudes mounting hardware to be attached to wood poles via through bolt or metal poles up 10.75" OD. Can accomodate up to 12.75" OD metal poles with adapter kit "860663246-xx", ordered separate.
Additional Configurations avail utiliziing below kits:
-860661736-MV2-C03x DBHP & MV2 Fan Tray Kit (x = color)
(1)AHLBBA & (1) AHFIB radios
Raycap
Rectifiers
Quad SDX Diplexer
Inlcudes mounting hardware to be attached to wood poles via through bolt or metal poles up 10.75" OD. Can accomodate up to 12.75" OD metal poles with adapter kit "860663246-xx", ordered separate.
Additional Configurations avail utiliziing below kits:
-860661736-MV2-C03x DBHP & MV2 Fan Tray Kit (x = color)
- Intended to be used with remote radio heads on standard street lighting and wood pole structures where low-visual impact is desired
- Enables attractive concealment and securing of all site equipment on standard street lighting structures
- Highly-flexible configuration can house diplexers, AC load center, and/or fiber demarcation
Specifications
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Cooling | Passive Cooling |
Doors, quantity | 2 |
Front Door Type | Single hinged |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | CCI PSU-1200W-48-N | DELTA 2.0 |
Radio Compatibility, Nokia | AHFIB | AHLBBA | Diplexer |
Radios Included | None |
Dimensions
Height | 1422.400 mm | 56 in |
Width | 609.600 mm | 24 in |
Depth | 444.500 mm | 17.5 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.385 m³ | 13.6 ft³ |
Weight (unloaded) | 65.771 kg | 145 lb |
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Cooling | Passive Cooling |
Doors, quantity | 2 |
Front Door Type | Single hinged |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | CCI PSU-1200W-48-N | DELTA 2.0 |
Radio Compatibility, Nokia | AHFIB | AHLBBA | Diplexer |
Radios Included | None |
Dimensions
Height | 1422.400 mm | 56 in |
Width | 609.600 mm | 24 in |
Depth | 444.500 mm | 17.5 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.385 m³ | 13.6 ft³ |
Weight (unloaded) | 65.771 kg | 145 lb |
Documentation & Downloads
Customer Drawing
Installation Drawing
Product Specification
Assembly Drawing
Customer Drawing
Installation Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse