860658566 | Round Straight 10.75" Multiple Lum. Mounting Point
10.75" diameter pole 37' tall that accomodates Small Cell equipment and Smart City devices with multiple luminaire mounting elevations
Configure Product Variants
Product Variants
Configure and display product variants of 860658566 | Round Straight 10.75" Multiple Lum. Mounting Point by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Pole Color | Pole Height | ||
---|---|---|---|---|
No configured items found. |
Features and Benefits
Metal pole that supports a variety of installation methods such as poured concrete, embedded pole, pre-cast, and helical foundations
Configurable color
Foundation Kit Ordered Separately
Configurable color
Foundation Kit Ordered Separately
Specifications
Product Classification
Product Type | Standard poles |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Color Options | Antique Bronze (SRSL 45893) | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Fairfax Brown (SW 2856) | Faux Concrete | Federal Park Brown | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Signal Black (RAL 9004) | Umbra Grey (RAL 7022) | White (RAL 9010) |
Compatible Foundation Type | Embedded Pole | Embedded with Foam | Helical Anchor | Poured Concrete | Pre-Cast Concrete | Split Helical Anchors |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Dimensions
Pole Height Options | 11.278 m | 37 ft |
Width | 273.050 mm | 10.75 in |
Luminaire Mount Height | 8.534 m | 28 ft | 10.058 m | 33 ft | 10.973 m | 36 ft |
Mounting Bolt Circle Diameter | 406.400 mm | 16 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Galvanized steel |
Product Classification
Product Type | Standard poles |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Color Options | Antique Bronze (SRSL 45893) | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Fairfax Brown (SW 2856) | Faux Concrete | Federal Park Brown | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Signal Black (RAL 9004) | Umbra Grey (RAL 7022) | White (RAL 9010) |
Compatible Foundation Type | Embedded Pole | Embedded with Foam | Helical Anchor | Poured Concrete | Pre-Cast Concrete | Split Helical Anchors |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Dimensions
Pole Height Options | 11.278 m | 37 ft |
Width | 273.050 mm | 10.75 in |
Luminaire Mount Height | 8.534 m | 28 ft | 10.058 m | 33 ft | 10.973 m | 36 ft |
Mounting Bolt Circle Diameter | 406.400 mm | 16 in |
Material Specifications
Material Type | Galvanized steel |
Click on image to enlarge. |
Documentation & Downloads
Customer Drawing
Product Specification
Warranty
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse