860666746 | Monopole for Small Cell and Macro Cell Deployments
Monopole that accomodates Small Cell equipment and Smart City devices
Features and Benefits
Introducing ANDREW Monopoles:
Revolutionizing Wireless Communication Infrastructure
Experience the next level of wireless communication infrastructure with ANDREW Monopoles. Our monopole towers are engineered to meet the evolving needs of modern telecommunications networks, providing unmatched reliability, efficiency, and aesthetic appeal.
Designed with precision and built to last, ANDREW Monopoles offer a robust and secure platform for supporting cellular antennas and equipment. Our towers utilize high-quality materials, ensuring exceptional structural integrity and stability even in challenging environmental conditions. With heights ranging from 20’ to 200’, our monopoles cater to various coverage requirements, making them ideal for urban, suburban, and rural deployments.
What sets ANDREW Monopoles apart is the “whole package” opportunity we offer. Our customers have to opportunity to not only source a monopole but to be able to secure the mounts, antennas, cabling and accessories, allon one order maximizing install efficiency as all the core parts of a site arrive together reducing costly re-deployments.
Our team of expert engineers and designers works closely with you, engaging in a collaborative partnership to understand your specific requirements. We value your insights and involve you in every step of the design journey, ensuring that our monopole solutions are tailor-made to meet your exact needs.
With a strong commitment to innovation, ANDREW is at the forefront of shaping the future of wireless communication infrastructure. Our Monopoles combine advanced engineering expertise, industry-leading technology, and a customer-centric approach, offering unrivaled solutions that meet the demands of today's connectivity-driven world.
Unlock the power of your wireless infrastructure with ANDREW Monopoles. Join us in revolutionizing the way we connect and communicate, ensuring a world where seamless connectivity is a reality for all. Contact us today to discover how our innovative monopole solutions can transform your wireless network.
Available in United States and Canada built to TIA, ASTM, AISC, and CWG standards.
Revolutionizing Wireless Communication Infrastructure
Experience the next level of wireless communication infrastructure with ANDREW Monopoles. Our monopole towers are engineered to meet the evolving needs of modern telecommunications networks, providing unmatched reliability, efficiency, and aesthetic appeal.
Designed with precision and built to last, ANDREW Monopoles offer a robust and secure platform for supporting cellular antennas and equipment. Our towers utilize high-quality materials, ensuring exceptional structural integrity and stability even in challenging environmental conditions. With heights ranging from 20’ to 200’, our monopoles cater to various coverage requirements, making them ideal for urban, suburban, and rural deployments.
What sets ANDREW Monopoles apart is the “whole package” opportunity we offer. Our customers have to opportunity to not only source a monopole but to be able to secure the mounts, antennas, cabling and accessories, allon one order maximizing install efficiency as all the core parts of a site arrive together reducing costly re-deployments.
Our team of expert engineers and designers works closely with you, engaging in a collaborative partnership to understand your specific requirements. We value your insights and involve you in every step of the design journey, ensuring that our monopole solutions are tailor-made to meet your exact needs.
With a strong commitment to innovation, ANDREW is at the forefront of shaping the future of wireless communication infrastructure. Our Monopoles combine advanced engineering expertise, industry-leading technology, and a customer-centric approach, offering unrivaled solutions that meet the demands of today's connectivity-driven world.
Unlock the power of your wireless infrastructure with ANDREW Monopoles. Join us in revolutionizing the way we connect and communicate, ensuring a world where seamless connectivity is a reality for all. Contact us today to discover how our innovative monopole solutions can transform your wireless network.
Available in United States and Canada built to TIA, ASTM, AISC, and CWG standards.
Specifications
Product Classification
Product Type | Monopole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Compatible Foundation Type | Poured Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Dimensions
Pole Height Options | 30.480 m | 100 ft | 33.528 m | 110 ft | 36.576 m | 120 ft | 39.624 m | 130 ft | 42.672 m | 140 ft | 45.720 m | 150 ft | 48.768 m | 160 ft | 51.816 m | 170 ft | 54.864 m | 180 ft | 57.912 m | 190 ft | 60.960 m | 200 ft | 15.240 m | 50 ft | 18.288 m | 60 ft | 21.336 m | 70 ft | 24.384 m | 80 ft | 27.432 m | 90 ft |
Material Specifications
Material Type | Galvanized steel |
Product Classification
Product Type | Monopole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Compatible Foundation Type | Poured Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Dimensions
Pole Height Options | 30.480 m | 100 ft | 33.528 m | 110 ft | 36.576 m | 120 ft | 39.624 m | 130 ft | 42.672 m | 140 ft | 45.720 m | 150 ft | 48.768 m | 160 ft | 51.816 m | 170 ft | 54.864 m | 180 ft | 57.912 m | 190 ft | 60.960 m | 200 ft | 15.240 m | 50 ft | 18.288 m | 60 ft | 21.336 m | 70 ft | 24.384 m | 80 ft | 27.432 m | 90 ft |
Material Specifications
Material Type | Galvanized steel |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse