860658169-C | MMW Concealment for Ericsson 6701/6705
Modular Concealment for Ericsson 6701 or 6705 mmWave 5G radio
Configure Product Variants
Product Variants
Configure and display product variants of 860658169-C | MMW Concealment for Ericsson 6701/6705 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Radio Compatibility | Enclosure Color | ||
---|---|---|---|---|
No configured items found. |
Features and Benefits
-Mounts directly to ANDREW spool or can be attached directly to wood or metal shafts.
-Optional Mounting brackets allow for both up and down mechanical tilt
-One concealment required per radio
-Optional Mounting brackets allow for both up and down mechanical tilt
-One concealment required per radio
- Variable pole diameter mounting kits available to mount to existing structures
Specifications
Product Classification
Product Type | 5G/mmWave |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Black (RAL 9005) | Brown (RAL 8014) | Light Gray (RAL 7035) | Metallic Silver |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | 6701 | 6705 |
Radios Included | None |
Material Specifications
Finish Aluminum | Chromate |
Material Type | Aluminum | Steel | Thermoplastic |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.042 m³ | 1.5 ft³ |
Weight (unloaded) | 9.439 kg | 20.81 lb |
Product Classification
Product Type | 5G/mmWave |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Black (RAL 9005) | Brown (RAL 8014) | Light Gray (RAL 7035) | Metallic Silver |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | 6701 | 6705 |
Radios Included | None |
Material Specifications
Finish Aluminum | Chromate |
Material Type | Aluminum | Steel | Thermoplastic |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.042 m³ | 1.5 ft³ |
Weight (unloaded) | 9.439 kg | 20.81 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse