SSC-760233122E2 | 18" Dia Pole Top for Wood or Metal Poles, 16" Tall
Short Top of Pole 18in Dia Concealment Enclosure for up to three Ericsson 220x/440x radios
Configure Product Variants
Product Variants
Configure and display product variants of SSC-760233122E2 | 18" Dia Pole Top for Wood or Metal Poles, 16" Tall by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Antenna Compatibility | Enclosure Color | ||
---|---|---|---|---|
No configured items found. |
Features and Benefits
Pole Top Concealment that can accommodate most antenna manufacturers antennas. Please reach out to your ANDREW Representative for exact model number.
Includes mounting hardware for 6"-12" OD wood or Metal Poles.
Includes mounting hardware for 6"-12" OD wood or Metal Poles.
Specifications
Product Classification
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Black | Brown (RAL 8014) | Green (RAL 6005) |
Cooling | Passive Cooling |
Mounting Options | Metal poles | Non-tapered poles | Wood poles |
Radio Compatibility, Ericsson | 220x | 440x |
Radios Included | None |
Dimensions
Height | 406.400 mm | 16 in |
Width | 457.2 mm | 18 in |
Depth | 457.2 mm | 18 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.067 m³ | 2.36 ft³ |
Product Classification
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Black | Brown (RAL 8014) | Green (RAL 6005) |
Cooling | Passive Cooling |
Mounting Options | Metal poles | Non-tapered poles | Wood poles |
Radio Compatibility, Ericsson | 220x | 440x |
Radios Included | None |
Dimensions
Height | 406.400 mm | 16 in |
Width | 457.2 mm | 18 in |
Depth | 457.2 mm | 18 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.067 m³ | 2.36 ft³ |
Documentation & Downloads
Application Guide
Warranty
Application Guide
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse