SSC-760233122X6
Top of Pole 18in Dia Concealment Enclosure for C-Band and power supply
Features and Benefits
Pole Top Concealment that can accommodate most antenna manufacturers antennas. Please reach out to your CommScope Representative for exact model number.
Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
Supports Ericsson C-Band 8863 with 6302 power supply
Coming support of Samsung RT8808 and Delta 2.0 power supplywith additonal kit
- Supports 4415 OR 4426 OR 4478 plus AC08 power supply with separately orderd "860662724-C03" bracket kit
-Supports "V4S4SSP-360S-F2" and "NNV4SSP-360S-F2" antenna with separately ordered "860664552" bracket
Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
Supports Ericsson C-Band 8863 with 6302 power supply
Coming support of Samsung RT8808 and Delta 2.0 power supplywith additonal kit
- Supports 4415 OR 4426 OR 4478 plus AC08 power supply with separately orderd "860662724-C03" bracket kit
-Supports "V4S4SSP-360S-F2" and "NNV4SSP-360S-F2" antenna with separately ordered "860664552" bracket
- Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
- Variable pole diameter mounting kits available to mount to existing structures
Specifications
Product Classification
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Cooling | Passive Cooling |
Mounting Options | Concrete poles | Fluted poles | Metal poles | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | 6302 | ABB CC1600 | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 4415 | 4426 | 4478 | 8863 |
Radio Compatibility Samsung | RT8808-77A |
Radios Included | None |
Dimensions
Height | 812.800 mm | 32 in |
Width | 457.2 mm | 18 in |
Depth | 457.2 mm | 18 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.134 m³ | 4.72 ft³ |
Weight (unloaded) | 34.019 kg | 75 lb |
Product Classification
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Cooling | Passive Cooling |
Mounting Options | Concrete poles | Fluted poles | Metal poles | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | 6302 | ABB CC1600 | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 4415 | 4426 | 4478 | 8863 |
Radio Compatibility Samsung | RT8808-77A |
Radios Included | None |
Dimensions
Height | 812.800 mm | 32 in |
Width | 457.2 mm | 18 in |
Depth | 457.2 mm | 18 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.134 m³ | 4.72 ft³ |
Weight (unloaded) | 34.019 kg | 75 lb |
Documentation & Downloads
Application Guide
Warranty
Application Guide
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse