SSC-760236577N2 | 18 in Pole Top for Nokia or Samsung
Top of Pole 18in Dia Concealment Enclosure for up to three Nokia Metro Cell radios Or Samsung LAA/CBRS
Configure Product Variants
Product Variants
Configure and display product variants of SSC-760236577N2 | 18 in Pole Top for Nokia or Samsung by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Antenna Compatibility | Enclosure Color | ||
---|---|---|---|---|
No configured items found. |
Features and Benefits
Pole Top Concealment that can accommodate most antenna manufacturers antennas. Please reach out to your ANDREW Representative for exact model number.
-Supports AWHQN with separately available kit "860665079-AMK-001"
-Supports "V4S4SSP-360S-F2" and "NNV4SSP-360S-F2" antenna with separately ordered "860664552" bracket
- 860664823-AMK-004 PT18 Nokia to Ericsson Retrofit Kit
Mounts directly to ANDREW poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
-Supports AWHQN with separately available kit "860665079-AMK-001"
-Supports "V4S4SSP-360S-F2" and "NNV4SSP-360S-F2" antenna with separately ordered "860664552" bracket
- 860664823-AMK-004 PT18 Nokia to Ericsson Retrofit Kit
Mounts directly to ANDREW poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
- Enclosure for holding up to 3 Nokia metro cell radios directly below a multiband canister antenna
- Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
- Variable pole diameter mounting kits available to mount to existing structures
- Matching light pole or monopole options available
Specifications
Product Classification
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Nokia | (3) Airscale micro radios (Including LAA & CBRS models) | AHFB | AHIA | AHIB | AWHQN | AZRB | Airscale micro | Diplexer | Power Distribution |
Radio Compatibility Samsung | Diplexer | Power Distribution | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 812.800 mm | 32 in |
Width | 457.2 mm | 18 in |
Depth | 457.2 mm | 18 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.134 m³ | 4.72 ft³ |
Weight (unloaded) | 34.019 kg | 75 lb |
Product Classification
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Nokia | (3) Airscale micro radios (Including LAA & CBRS models) | AHFB | AHIA | AHIB | AWHQN | AZRB | Airscale micro | Diplexer | Power Distribution |
Radio Compatibility Samsung | Diplexer | Power Distribution | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 812.800 mm | 32 in |
Width | 457.2 mm | 18 in |
Depth | 457.2 mm | 18 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.134 m³ | 4.72 ft³ |
Weight (unloaded) | 34.019 kg | 75 lb |
Documentation & Downloads
Application Guide
Assembly Drawing
Customer Drawing
Warranty
Application Guide
Assembly Drawing
Customer Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse