SSC-760236966E1 | 12 in Pole Top for Ericsson
Top of Pole 12in Dia Concealment Enclosure for up to four Ericsson 220x/440x/4435 radios and Power Distribution or Diplexer
Configure Product Variants
Product Variants
Configure and display product variants of SSC-760236966E1 | 12 in Pole Top for Ericsson by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Antenna Compatibility | Enclosure Color | ||
---|---|---|---|---|
No configured items found. |
Features and Benefits
Pole Top Concealment that can accommodate most antenna manufacturers antennas. Please reach out to your CommScope Representative for exact model number.
Additional Configurations available utilizing the below kits:
-860664822-AMK-001 PTS power distribution (replaces Raycap)
-860664822-AMK-002 (1) 4435 radio,raycap,(2) 220x/440x radios
-Supports "V4S4SSP-360S-F2" and "NNV4SSP-360S-F2" antenna with separately ordered "860664552" bracket
Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
Additional Configurations available utilizing the below kits:
-860664822-AMK-001 PTS power distribution (replaces Raycap)
-860664822-AMK-002 (1) 4435 radio,raycap,(2) 220x/440x radios
-Supports "V4S4SSP-360S-F2" and "NNV4SSP-360S-F2" antenna with separately ordered "860664552" bracket
Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
- Enclosure for holding up to 4 metro cell radios directly below a multiband canister antenna
- Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
- Variable pole diameter mounting kits available to mount to existing structures
- Matching light pole or monopole options available
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | DK | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color Options | Antique Bronze (SRSL 45893) | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Fairfax Brown (SW 2856) | Faux Concrete | Federal Park Brown | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Signal Black (RAL 9004) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | 220x | 440x | 4435 | Diplexer | Power Distribution |
Radios Included | None |
Dimensions
Height | 914.400 mm | 36 in |
Width | 304.8 mm | 12 in |
Depth | 304.8 mm | 12 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.067 m³ | 2.36 ft³ |
Weight (unloaded) | 26.308 kg | 58 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | DK | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color Options | Antique Bronze (SRSL 45893) | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Fairfax Brown (SW 2856) | Faux Concrete | Federal Park Brown | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Signal Black (RAL 9004) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | 220x | 440x | 4435 | Diplexer | Power Distribution |
Radios Included | None |
Dimensions
Height | 914.400 mm | 36 in |
Width | 304.8 mm | 12 in |
Depth | 304.8 mm | 12 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.067 m³ | 2.36 ft³ |
Weight (unloaded) | 26.308 kg | 58 lb |
Documentation & Downloads
Application Guide
Customer Drawing
Product Specification
Warranty
Application Guide
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse