SSC-760255777E1 | 15 in Pole Top for Ericsson 4455
Top of Pole 15 in Dia Concealment Enclosure for Ericsson 4455 radio
Features and Benefits
Pole Top Concealment that can accommodate most antenna manufacturers antennas. Please reach out to your ANDREW Representative for exact model number.
Mounts directly to ANDREW poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
Mounts directly to ANDREW poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
- Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
- Variable pole diameter mounting kits available to mount to existing structures
- Matching light pole or monopole options available
Specifications
Product Classification
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | DK | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color Options | Antique Bronze (SRSL 45893) | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Fairfax Brown (SW 2856) | Faux Concrete | Federal Park Brown | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Signal Black (RAL 9004) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | 4455 |
Radios Included | None |
Dimensions
Height | 1066.800 mm | 42 in |
Width | 381.000 mm | 15 in |
Depth | 381.000 mm | 15 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 28.712 kg | 63.3 lb |
Product Classification
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | DK | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color Options | Antique Bronze (SRSL 45893) | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Fairfax Brown (SW 2856) | Faux Concrete | Federal Park Brown | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Signal Black (RAL 9004) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | 4455 |
Radios Included | None |
Dimensions
Height | 1066.800 mm | 42 in |
Width | 381.000 mm | 15 in |
Depth | 381.000 mm | 15 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 28.712 kg | 63.3 lb |
Documentation & Downloads
Application Guide
Customer Drawing
Installation Instruction
Product Specification
Warranty
Application Guide
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse