860644677-5GKIT-2
Mount for 5G mmWave equipment at the top of a wood pole 5"-9" diameter
Specifications
Product Classification
Product Type | 5G/mmWave |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Galvanized |
Cooling | Passive Cooling |
Radio Compatibility, Ericsson | 1281 | 6701 |
Radio Compatibility, Nokia | AEUB | AEWB |
Radio Compatibility Samsung | AT1K01 | AT1K02 | HT1K01 |
Radios Included | None |
Dimensions
Height | 762.000 mm | 30 in |
Material Specifications
Material Type | Galvanized steel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | 5G/mmWave |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Galvanized |
Cooling | Passive Cooling |
Radio Compatibility, Ericsson | 1281 | 6701 |
Radio Compatibility, Nokia | AEUB | AEWB |
Radio Compatibility Samsung | AT1K01 | AT1K02 | HT1K01 |
Radios Included | None |
Dimensions
Height | 762.000 mm | 30 in |
Material Specifications
Material Type | Galvanized steel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Customer Drawing
Installation Drawing
Product Specification
Assembly Drawing
Customer Drawing
Installation Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse