860662983-1 | WOOD POLE MOUNT FOR mmWave AND 4G / POLE TOP
Mount for 5G mmWave and 4G equipment at the top of a wood pole 7"-14" diameter
Features and Benefits
-Provides through bolt mounting to a wood pole and supports mmWave equipment as well as a 4G antenna and Pole Top with 4G radios
-Future Expandable
-Pole Top product ordered separate
-Future Expandable
-Pole Top product ordered separate
Specifications
Product Classification
Product Type | Pole mount kit |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | DK | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Galvanized |
Mounting Options | Wood poles |
Radio Compatibility, Ericsson | 1281 | 6701 | AIR4435 |
Radio Compatibility, Nokia | AEUB | AEWB |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | HT1K01 |
Radios Included | None |
Dimensions
Height | 685.800 mm | 27 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Weight (unloaded) | 64.410 kg | 142 lb |
Product Classification
Product Type | Pole mount kit |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | DK | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Galvanized |
Mounting Options | Wood poles |
Radio Compatibility, Ericsson | 1281 | 6701 | AIR4435 |
Radio Compatibility, Nokia | AEUB | AEWB |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | HT1K01 |
Radios Included | None |
Dimensions
Height | 685.800 mm | 27 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Weight (unloaded) | 64.410 kg | 142 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse