Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SCPTWL16

Small Cell Antenna Pole Top Mount with 16" Standoff (for Poles 10in to 16in OD)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pole mount kit | Wood pole mount

General Specifications

Mounting Wood pole

Dimensions

Height 513.08 mm | 20.2 in
Width 406.4 mm | 16 in
Length 406.4 mm | 16 in
Mounting Diameter, maximum 406.4 mm | 16 in
Mounting Diameter, minimum 254 mm | 10 in
Stand-off Distance 406.4 mm | 16 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact your local ANDREW representative

Packaging and Weights

Included Attachment hardware | Universal Small Cell Antenna Bracket – see drawing for compatible models
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Pole mount kit | Wood pole mount

General Specifications

Mounting Wood pole

Dimensions

Height 513.08 mm | 20.2 in
Width 406.4 mm | 16 in
Length 406.4 mm | 16 in
Mounting Diameter, maximum 406.4 mm | 16 in
Mounting Diameter, minimum 254 mm | 10 in
Stand-off Distance 406.4 mm | 16 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact your local ANDREW representative

Packaging and Weights

Included Attachment hardware | Universal Small Cell Antenna Bracket – see drawing for compatible models
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification