SSC-760239211NS | WOOD POLE COMBO BRACKET
Wood Pole Bracket for Canister antennas and Ericsson 220x/440x radios
Features and Benefits
Attaches to Wood Poles with through bolts and or customer supplied banding.
Specifications
Product Classification
Product Type | Wood pole mount |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Color | Galvanized |
Mounting Options | Wood poles |
Radio Compatibility, Ericsson | 220x | 440x |
Dimensions
Height | 1041.400 mm | 41 in |
Width | 304.800 mm | 12 in |
Depth | 939.800 mm | 37 in |
Material Specifications
Material Type | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Product Type | Wood pole mount |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | ANDREW Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Color | Galvanized |
Mounting Options | Wood poles |
Radio Compatibility, Ericsson | 220x | 440x |
Dimensions
Height | 1041.400 mm | 41 in |
Width | 304.800 mm | 12 in |
Depth | 939.800 mm | 37 in |
Material Specifications
Material Type | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse