SSC-760239913NS
Wood Pole bracket for Ericsson 8843 or 4449 or 4490/4890 radios and supporting PSU's/Diplexer
Features and Benefits
Attaches to Wood Poles with through bolts and or customer supplied banding.
Shroud can be added in the future as needed.
Shroud can be added in the future as needed.
Specifications
Product Classification
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Cooling | Passive Cooling |
Power Supply Compatibility | 6308 | PSU-AC-08 |
Radio Compatibility, Ericsson | 4449 | 4467 | 4490 | 4890 | 8843 | Diplexer |
Dimensions
Height | 606.552 mm | 23.88 in |
Width | 317.500 mm | 12.5 in |
Depth | 755.904 mm | 29.76 in |
Material Specifications
Material Type | Galvanized steel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Cooling | Passive Cooling |
Power Supply Compatibility | 6308 | PSU-AC-08 |
Radio Compatibility, Ericsson | 4449 | 4467 | 4490 | 4890 | 8843 | Diplexer |
Dimensions
Height | 606.552 mm | 23.88 in |
Width | 317.500 mm | 12.5 in |
Depth | 755.904 mm | 29.76 in |
Material Specifications
Material Type | Galvanized steel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse