SSC-760254722
Wood Pole Bracket for Nokia AZHL & AHFIB Dual Band Radio and APAM Rectifier -Shrouded
Features and Benefits
Power support units located outside shroud.
Specifications
Product Classification
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color | Brown |
Color Options | Brown (RAL 8014) |
Cooling | Passive Cooling |
Mounting Options | Wood poles |
Power Supply Compatibility | APAM |
Radio Compatibility, Nokia | AHFIB | AZHL | Diplexer | POD-8 |
Radios Included | None |
Dimensions
Height | 894.080 mm | 35.2 in |
Width | 563.880 mm | 22.2 in |
Depth | 462.280 mm | 18.2 in |
Material Specifications
Finish | Powder coated |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 41.730 kg | 92 lb |
Product Classification
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color | Brown |
Color Options | Brown (RAL 8014) |
Cooling | Passive Cooling |
Mounting Options | Wood poles |
Power Supply Compatibility | APAM |
Radio Compatibility, Nokia | AHFIB | AZHL | Diplexer | POD-8 |
Radios Included | None |
Dimensions
Height | 894.080 mm | 35.2 in |
Width | 563.880 mm | 22.2 in |
Depth | 462.280 mm | 18.2 in |
Material Specifications
Finish | Powder coated |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 41.730 kg | 92 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse