SSC-760254722NS
Wood Pole Bracket for Nokia AZHL & AHFIB Dual Band Radio and APAM Rectifier -No Shroud
Specifications
Product Classification
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color | Brown |
Cooling | Passive Cooling |
Mounting Options | Wood poles |
Power Supply Compatibility | APAM |
Radio Compatibility, Nokia | AHFIB | AZHL | Diplexer | POD-8 |
Radios Included | None |
Material Specifications
Material Type | Aluminum | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 25.515 kg | 56.25 lb |
Product Classification
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color | Brown |
Cooling | Passive Cooling |
Mounting Options | Wood poles |
Power Supply Compatibility | APAM |
Radio Compatibility, Nokia | AHFIB | AZHL | Diplexer | POD-8 |
Radios Included | None |
Material Specifications
Material Type | Aluminum | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 25.515 kg | 56.25 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse