PFP-PX-S1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Power Express Class 2 shelf and starter kit, accomodates up to 4 modules of 8 SELV/Class 2 outputs, 1U
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power supply subrack |
General Specifications
Application | Mounts up to 4 Power Express Class 2 Modules |
Color | White |
Rack Type | 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 444.500 mm | 17.5 in |
Depth | 285.750 mm | 11.25 in |
Electrical Specifications
Electrical Safety Standard | CSA C22.2 No. 60950-1-03 | IEC 60950-1 | UL |
Environmental Specifications
Standards Compliance | EN 61000-4-2 level 4 | GR 1089, Issue 4 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Weight, net | 2.948 kg | 6.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power supply subrack |
General Specifications
Application | Mounts up to 4 Power Express Class 2 Modules |
Color | White |
Rack Type | 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 444.500 mm | 17.5 in |
Depth | 285.750 mm | 11.25 in |
Electrical Specifications
Electrical Safety Standard | CSA C22.2 No. 60950-1-03 | IEC 60950-1 | UL |
Environmental Specifications
Standards Compliance | EN 61000-4-2 level 4 | GR 1089, Issue 4 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Weight, net | 2.948 kg | 6.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse