PFP-SPS-S1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Slimline SPS DC Rectifier Shelf, 120/240VAC to 57VDC, accomodates up to 3 rectifier modules, 1U
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power supply subrack |
General Specifications
Application | Mounts up to 3 SPS DC Rectifier modules |
Color | White |
Rack Type | 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Dimensions
Height | 41.656 mm | 1.64 in |
Width | 482.6 mm | 19 in |
Depth | 261.62 mm | 10.3 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Weight, net | 1.397 kg | 3.08 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power supply subrack |
General Specifications
Application | Mounts up to 3 SPS DC Rectifier modules |
Color | White |
Rack Type | 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Dimensions
Height | 41.656 mm | 1.64 in |
Width | 482.6 mm | 19 in |
Depth | 261.62 mm | 10.3 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Weight, net | 1.397 kg | 3.08 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse