760249094
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Kit, SMB, 2 Fiber Ports, 2 Power Ports, White
Features and Benefits
Powered Fiber Cable Surface Mount Box Kit, 1 Fiber Port, 1 Power Port, White
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount module |
Product Series | SL Series | SLX Series |
General Specifications
Application | Powered fiber |
Color | Alpine white |
Interface Feature, front | Two wire terminals (2) | fiber Duplex (2) |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 4 |
Dimensions
Height | 38 mm | 1.496 in |
Width | 142.3 mm | 5.602 in |
Depth | 116.2 mm | 4.575 in |
Electrical Specifications
Input Power | 100 W (NEC Class 2) |
Input Voltage | 30 Vac | 60 Vdc |
Electrical Safety Standard | CB | IEC 60950-1 | IEC 62368-1 | UL | cUL |
Material Specifications
Material Type | Polycarbonate |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.149 kg | 0.328 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount module |
Product Series | SL Series | SLX Series |
General Specifications
Application | Powered fiber |
Color | Alpine white |
Interface Feature, front | Two wire terminals (2) | fiber Duplex (2) |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 4 |
Dimensions
Height | 38 mm | 1.496 in |
Width | 142.3 mm | 5.602 in |
Depth | 116.2 mm | 4.575 in |
Electrical Specifications
Input Power | 100 W (NEC Class 2) |
Input Voltage | 30 Vac | 60 Vdc |
Electrical Safety Standard | CB | IEC 60950-1 | IEC 62368-1 | UL | cUL |
Material Specifications
Material Type | Polycarbonate |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.149 kg | 0.328 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Customer Drawing
Customer View Model
Installation Instruction
Product Specification
Warranty
Customer Drawing
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse