Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CPP-DM-PANELS

Base Product

CPP Distribution Module Panels
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
Configure and display product variants of CPP-DM-PANELS by selecting options

Loading...
Product
Panel Style Regional Availability Portfolio Product Series Product Type ANSI/TIA Category Cable Type Color Rack Units Total Ports, quantity
1427592-1 | CPPR-QF-F-1U-E 1427592-1 | CPPR-QF-F-1U-E
Shielded Recessed Angled Panel Frame, UCP Quick-Fit, Foldable, 1U, Black
Angled recessed China CommScope® SL Series Patch panel Black 1
760183079 | CPPW-6-DM-12 760183079 | CPPW-6-DM-12
Unshielded Distribution Module Wall Mount Panel, Cat 6, 12 port, Black
Straight Asia | North America Uniprise® RJ45 patch panel 6 Unshielded Black 12
760237024 | NPP-6-DM-1U-24 760237024 | NPP-6-DM-1U-24
Unshielded Distribution Module Panel, Cat 6, 1U, 24 port, Black
Straight Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® RJ45 patch panel 6 Unshielded Black 1 24
760237025 | NPP-6-DM-2U-48 760237025 | NPP-6-DM-2U-48
Unshielded Distribution Module Panel, Cat 6, 2U, 48 port, Black
Straight Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® RJ45 patch panel 6 Unshielded Black 2 48
760237026 | NPPA-6-DM-1U-24 760237026 | NPPA-6-DM-1U-24
Unshielded Angled Distribution Module Panel, Cat 6, 1U, 24 port, Black
Angled Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® RJ45 patch panel 6 Unshielded Black 1 24
760237027 | NPPA-6-DM-2U-48 760237027 | NPPA-6-DM-2U-48
Unshielded Angled Distribution Module Panel, Cat 6, 2U, 48 port, Black
Angled Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® RJ45 patch panel 6 Unshielded Black 2 48
760237028 | NPPR-6-DM-1U-24 760237028 | NPPR-6-DM-1U-24
Unshielded Recessed Angled Distribution Module Panel, Cat 6, 1U, 24 port, Black
Angled recessed Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® RJ45 patch panel 6 Unshielded Black 1 24
760237029 | NPPR-6-DM-2U-48 760237029 | NPPR-6-DM-2U-48
Unshielded Recessed Angled Distribution Module Panel, Cat 6, 2U, 48 port, Black
Angled recessed Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® RJ45 patch panel 6 Unshielded Black 2 48

Product Classification

Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

Color Black
Conductor Type Solid | Stranded
Rack Type EIA 19 in
Termination Type IDC
Wiring T568A | T568B

Dimensions

Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.030 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.900 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Product Classification

Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

Color Black
Conductor Type Solid | Stranded
Rack Type EIA 19 in
Termination Type IDC
Wiring T568A | T568B

Dimensions

Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.030 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.900 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Product Specification

Product Specification