S-2-UW-L-NI53
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Two-way Low Power Splitter, 555-6000MHz
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power splitter |
General Specifications
Device Type | Splitter |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 22.25 mm | 0.876 in |
Width | 75.6 mm | 2.976 in |
Length | 140.3 mm | 5.524 in |
Electrical Specifications
3rd Order IMD | -153 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.4 dB @ 555–2700 MHz | 0.5 dB @ 2700–3800 MHz | 0.95dB @ 3800-6000 MHz |
Impedance | 50 ohm |
Isolation at Frequency Band | 17.7 dB @ 5500–6000 MHz | 20.5dB @ 555-5500 MHz |
Operating Frequency Band | 555 – 6000 MHz |
Power Rating, combining | 0.125 W |
Power Rating, Splitting | 30 W |
Split Loss | 3 dB |
VSWR at Frequency Band | 1.25:1 @ 555–5500 MHz | 1.3:1 @ 5500–6000 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power splitter |
General Specifications
Device Type | Splitter |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 22.25 mm | 0.876 in |
Width | 75.6 mm | 2.976 in |
Length | 140.3 mm | 5.524 in |
Electrical Specifications
3rd Order IMD | -153 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.4 dB @ 555–2700 MHz | 0.5 dB @ 2700–3800 MHz | 0.95dB @ 3800-6000 MHz |
Impedance | 50 ohm |
Isolation at Frequency Band | 17.7 dB @ 5500–6000 MHz | 20.5dB @ 555-5500 MHz |
Operating Frequency Band | 555 – 6000 MHz |
Power Rating, combining | 0.125 W |
Power Rating, Splitting | 30 W |
Split Loss | 3 dB |
VSWR at Frequency Band | 1.25:1 @ 555–5500 MHz | 1.3:1 @ 5500–6000 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse