S-3-UW-L-43I53
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Three-way Low Power Splitter, 555-6000MHz
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power splitter |
General Specifications
Device Type | Splitter |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 22.3 mm | 0.878 in |
Width | 104.6 mm | 4.118 in |
Length | 180.8 mm | 7.118 in |
Electrical Specifications
3rd Order IMD | -153 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.6 dB @ 555–2700 MHz | 0.9 dB @ 2700–3800 MHz | 1.45 dB @ 3800–6000 MHz |
Impedance | 50 ohm |
Isolation Between Bands | 17.7 dB |
Operating Frequency Band | 555 – 6000 MHz |
Power Rating, combining | 0.125 W |
Power Rating, Splitting | 30 W |
Split Loss | 4.8 dB |
VSWR | 1.3 |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power splitter |
General Specifications
Device Type | Splitter |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 22.3 mm | 0.878 in |
Width | 104.6 mm | 4.118 in |
Length | 180.8 mm | 7.118 in |
Electrical Specifications
3rd Order IMD | -153 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.6 dB @ 555–2700 MHz | 0.9 dB @ 2700–3800 MHz | 1.45 dB @ 3800–6000 MHz |
Impedance | 50 ohm |
Isolation Between Bands | 17.7 dB |
Operating Frequency Band | 555 – 6000 MHz |
Power Rating, combining | 0.125 W |
Power Rating, Splitting | 30 W |
Split Loss | 4.8 dB |
VSWR | 1.3 |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse