CT-10-TUW-43-I6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
10 dB, Tapper, 340 – 6000 MHz
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Tapper |
General Specifications
Device Type | Tapper |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 25 mm | 0.984 in |
Width | 43 mm | 1.693 in |
Length | 141 mm | 5.551 in |
Electrical Specifications
3rd Order IMD | -165 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.7 dB @ 1695–2700 MHz | 0.7 dB @ 340–960 MHz | 0.75 dB @ 3500–4500 MHz | 0.75 dB @ 4900–6000 MHz |
Return Loss at Frequency Band | 19.1 dB @ 3500–4500 MHz | 19.1 dB @ 4900–6000 MHz | 20.8 dB @ 1695–2700 MHz | 20.8 dB @ 340–960 MHz |
Average Power, maximum | 300 W |
Coupling | 10 dB |
Coupling Tolerance | +0.1/-1.1dB @ 4900-6000 MHz | +0/-0.8dB @ 380-520 MHz | +0/-1.3dB @ 340-380 MHz | +0/-1.5dB @ 3500-4500 MHz | ±0.45dB @ 698-960 MHz | ±0.7dB @ 1695-2700 MHz |
Impedance | 50 ohm |
Operating Frequency Band | 340 – 960 MHz | 1695 – 2700 MHz | 3500 – 4500 MHz | 4900 – 6000 MHz |
Peak Power, maximum | 3 kW |
Reflected Power, maximum | 200 W |
Mechanical Specifications
Coupling Nut Proof Torque | 7 N-m | 61.955 in lb |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 90 mm | 3.543 in |
Length, packed | 180 mm | 7.087 in |
Weight, gross | 0.3 kg | 0.661 lb |
Weight, net | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Tapper |
General Specifications
Device Type | Tapper |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 25 mm | 0.984 in |
Width | 43 mm | 1.693 in |
Length | 141 mm | 5.551 in |
Electrical Specifications
3rd Order IMD | -165 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.7 dB @ 1695–2700 MHz | 0.7 dB @ 340–960 MHz | 0.75 dB @ 3500–4500 MHz | 0.75 dB @ 4900–6000 MHz |
Return Loss at Frequency Band | 19.1 dB @ 3500–4500 MHz | 19.1 dB @ 4900–6000 MHz | 20.8 dB @ 1695–2700 MHz | 20.8 dB @ 340–960 MHz |
Average Power, maximum | 300 W |
Coupling | 10 dB |
Coupling Tolerance | +0.1/-1.1dB @ 4900-6000 MHz | +0/-0.8dB @ 380-520 MHz | +0/-1.3dB @ 340-380 MHz | +0/-1.5dB @ 3500-4500 MHz | ±0.45dB @ 698-960 MHz | ±0.7dB @ 1695-2700 MHz |
Impedance | 50 ohm |
Operating Frequency Band | 340 – 960 MHz | 1695 – 2700 MHz | 3500 – 4500 MHz | 4900 – 6000 MHz |
Peak Power, maximum | 3 kW |
Reflected Power, maximum | 200 W |
Mechanical Specifications
Coupling Nut Proof Torque | 7 N-m | 61.955 in lb |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 90 mm | 3.543 in |
Length, packed | 180 mm | 7.087 in |
Weight, gross | 0.3 kg | 0.661 lb |
Weight, net | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse