7651928-01
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
N-Type Female High Power Termination Load, 70–3000 MHz
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Color | Silver |
Interface | N Female |
Electrical Specifications
Return Loss, minimum | 20 dB |
Average Power, maximum | 175 W |
Impedance | 50 ohm |
Operating Frequency Band | 70 – 3000 MHz |
Peak Power, maximum | 1.5 kg/mm |
VSWR | 1.22 |
Derating Curve
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -33 °C to +65 °C (-27.4 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP30 |
Packaging and Weights
Height, packed | 242 mm | 9.528 in |
Width, packed | 165 mm | 6.496 in |
Length, packed | 130 mm | 5.118 in |
Weight, gross | 3.7 kg | 8.157 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Color | Silver |
Interface | N Female |
Electrical Specifications
Return Loss, minimum | 20 dB |
Average Power, maximum | 175 W |
Impedance | 50 ohm |
Operating Frequency Band | 70 – 3000 MHz |
Peak Power, maximum | 1.5 kg/mm |
VSWR | 1.22 |
Environmental Specifications
Operating Temperature | -33 °C to +65 °C (-27.4 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP30 |
Packaging and Weights
Height, packed | 242 mm | 9.528 in |
Width, packed | 165 mm | 6.496 in |
Length, packed | 130 mm | 5.118 in |
Weight, gross | 3.7 kg | 8.157 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse